Boring Tool Bit, CoroTurn 111, Screw Clamp, Carbide Bit, E...-STFPR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E06H-STFPR06-R
E08K-STFPR06-R
E10M-STFPR09-R
E12Q-STFPR09-R
E12Q-STFPR11-R
E16R-STFPR11-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

317.92 €

1 8 Days 8.5Right-hand1006360.64.5613-9TPMT 06 T1 02

378.46 €

1 8 Days 10Right-hand1258480.65617-8TPMT 06 T1 02

476.57 €

1 8 Days 13Right-hand15010600.97921-3TPMT 09 02 04

581.93 €

1 8 Days 16Right-hand18012720.99925-2TPMT 09 02 04

581.93 €

1 8 Days 16Right-hand18012720.991125-2TPMT 11 03 04

812.02 €

1 8 Days 20Right-hand20016960.91111330TPMT 11 03 04

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Specifications CORO-TURN 111 Screw Clamp With Round Shank, Easy Fix and Groove for Sleeve
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Rake angle γ(°) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360