CoroTurn SL 570-R / LF-T (C4-570-32-LF-T)

CoroTurn SL 570-R / LF-T C4-570-32-LF-T

Product Details:

Manufacturer part number: C4-570-32-LF-T

Brand: SANDVIK

Price: 572.23

Delivery time: 8 Days


Technical Data:

Cutting Direction: Left-hand

Details Type: Shank Type 0°

Dimensions f1: 20 mm

Dimension L1: 27 mm

Weight: 0.4 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C4-570-32-LF-T

Part Number
C4-570-32-LF-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Details Type Dimensions f1
(mm)
Dimension L1
(mm)
Weight
(kg)
D5m
(mm)
dmt
(mm)

572.23 €

1 8 Days Left-handShank Type 0°20270.44032

Loading...

  1. 1

Basic information

Application Internal Diameter Lubrication Hole Y/N Available Specifications COROMANT CAPTO Short

This page is CoroTurn SL 570-R / LF-T, part number C4-570-32-LF-T.
You can find the detail information about specifications and dimensions on part number C4-570-32-LF-T.

Variation of this product

Part Number
C4-570-32-RF-T
C4-570-40-LF-T
C4-570-40-RF-T
C5-570-32-LF-T
C5-570-32-RF-T
C5-570-40-LF-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Details Type Dimensions f1
(mm)
Dimension L1
(mm)
Weight
(kg)
D5m
(mm)
dmt
(mm)

572.23 €

1 8 Days Right-handShank Type 0°20270.44032

572.23 €

1 8 Days Left-handShank Type 45°20310.54040

572.23 €

1 8 Days Right-handShank Type 0°20310.54040

634.01 €

1 6 Days Left-handShank Type 0°27270.65032

634.01 €

1 6 Days Right-handShank Type 0°27270.65032

634.01 €

1 6 Days Left-handShank Type 0°27310.75040

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360