Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C8-PRSCR-55080-20
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / End Face / Profiling | Cutting Direction | Right-hand |
---|---|---|---|---|---|
Function Width(mm) | 55 | Function Height(mm) | 0 | Function Length(mm) | 80 |
Tip Size | 20 | Connection Size(mm) | C8 | Maximum Ramping Angle(°) | 80 |
Torque(Nm) | 8 | Maximum Protrusion Quantity(mm) | 80 | Connection Diameter(mm) | 80 |
Mass(Kg) | 2.4 |
This page is T-Max P, Turning Cutting Unit, C8-PRSCR, part number C8-PRSCR-55080-20.
You can find the detail information about specifications and dimensions on part number C8-PRSCR-55080-20.