Manufacturer part number: 690-050Q22-1046H
Brand: SANDVIK
Price: 2,445.44 €
Delivery time: 8 Days
blade diameter D: 50 mm
Overall length (L): 75 mm
Shank diameter (d): 22 mm
Number of flutes: 18/3 sheet
Maximum Cutting Depth (Ad): 46 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
690-050Q22-1046H
Part Number
|
---|
690-050Q22-1046H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,445.44 € | 1 | 8 Days | 50 | 75 | 22 | 18/3 | 46 | 55 | 1 | Extra-Cross Pitch (Multiple Flutes) | 10 | Equal division |
Loading...
Machining Application | Side | work material | Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | No Carbide Coat | Maximum Engine Speed n max | 5000 |
Details Type | Arbor Mounted | Coolant | Without Coolant | Cutting Angle (κr)(°) | 90 |
This page is Long-Edge Cutter Arbor Mounting HSK, part number 690-050Q22-1046H.
You can find the detail information about specifications and dimensions on part number 690-050Q22-1046H.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Underneck length (ℓ1)(mm)
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
690-063Q27-1046M |
690-063Q27-1449H |
690-080Q32-1461M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,071.12 € | 1 | 6 Days | 63 | 80 | 27 | 12/2 | 46 | 60 | 1.5 | Cross Pitch (Medium Flutes) | 10 | Unequal division | ||
1,673.40 € | 1 | 6 Days | 63 | 80 | 27 | 12/3 | 49 | 60 | 0.8 | Extra-Cross Pitch (Multiple Flutes) | 14 | Equal division | ||
2,141.30 € | 1 | 6 Days | 80 | 98 | 32 | 15/3 | 61 | 68 | 4.2 | Cross Pitch (Medium Flutes) | 14 | Unequal division |