Sandvik, CoroMill 328 Grooving Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
328-063Q22-13M
328-080S27-13M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimension d1
(mm)
Mass
(kg)
Program Length
(mm)

708.34 €

1 8 Days 63225510.114.2

1,032.37 €

1 8 Days 80278680.316.2

Loading...

  1. 1

Basic information

Machining Application Groove / Chamfer work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 5
Details Type Keywayed Bore Tip Size(mm) 13 Blade distribution Equal division
Gauge Chip 328R13-130 Tip tightening torque(Nm) 6.5 Pitch M

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360