Double Angular Cutter WAC (SKH51) (WAC70-8-25.4-30)

Double Angular Cutter WAC (SKH51) WAC70-8-25.4-30

Product Details:

Manufacturer part number: WAC70-8-25.4-30

Brand: TAIYO-TOOL

Price: 166.80

Delivery time: 6 Days


Technical Data:

Outer Diameter: 70 mm

Number of flutes: 20 mm

Hole Diameter: 25.4 mm

Blade Width: 8 mm

Angle: 30 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WAC70-8-25.4-30

Part Number
WAC70-8-25.4-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Blade height
(mm)

166.80 €

1 6 Days 702025.483014.9

Loading...

  1. 1

This page is Double Angular Cutter WAC (SKH51), part number WAC70-8-25.4-30.
You can find the detail information about specifications and dimensions on part number WAC70-8-25.4-30.

Variation of this product

Part Number
WAC100-10-25.4-30
WAC100-10-25.4-35
WAC100-10-25.4-40
WAC70-8-25.4-90
WAC75-10-25.4-100
WAC75-10-25.4-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Blade height
(mm)

314.91 €

1 6 Days 1002625.4103018.7

314.91 €

1 6 Days 1002625.4103515.9

314.91 €

1 6 Days 1002625.4104013.7

166.80 €

1 6 Days 702025.48904

193.92 €

1 6 Days 752225.4101004.2

193.92 €

1 6 Days 752225.4101202.9

Tech Support