Single Angular Cutter Left Blade SAC - LH (SKH51) (SAC-LH70-4-25.4-30)

Single Angular Cutter Left Blade SAC - LH (SKH51) SAC-LH70-4-25.4-30

Product Details:

Manufacturer part number: SAC-LH70-4-25.4-30

Brand: TAIYO-TOOL

Price: 151.50

Delivery time: 6 Days


Technical Data:

Outer Diameter: 70 mm

Number of flutes: 24 mm

Hole Diameter: 25.4 mm

Blade Width: 4 mm

Angle: 30 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAC-LH70-4-25.4-30

Part Number
SAC-LH70-4-25.4-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Side blade height
(mm)
Height of Taper part
(mm)

151.50 €

1 6 Days 702425.4430116.9

Loading...

  1. 1

Basic information

Selfishly Left

This page is Single Angular Cutter Left Blade SAC - LH (SKH51), part number SAC-LH70-4-25.4-30.
You can find the detail information about specifications and dimensions on part number SAC-LH70-4-25.4-30.

Variation of this product

Part Number
SAC-LH100-10-25.4-45
SAC-LH100-10-25.4-50
SAC-LH100-10-25.4-55
SAC-LH70-4-25.4-45
SAC-LH70-6-25.4-30
SAC-LH70-6-25.4-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Side blade height
(mm)
Height of Taper part
(mm)

314.91 €

1 6 Days 1002625.410451410

314.91 €

1 6 Days 1002625.41050148.4

314.91 €

1 6 Days 1002625.41055147

151.50 €

1 6 Days 702425.4445114

159.15 €

1 6 Days 702425.46301110.4

159.15 €

1 6 Days 702425.4640117.2

Tech Support