Cable Tie "Easy Release Tie"【100 Pieces Per Package】 (TRERHV-150M)

Cable Tie "Easy Release Tie" TRERHV-150M

Product Details:

Manufacturer part number: TRERHV-150M

Brand: TRUSCO NAKAYAMA

Price: 12.54

Delivery time: 7 Days


Technical Data:

Width: 4.5 mm

Length: 150 mm

Thickness: 1.2 mm

Maximum Binding Radius: 35 mm

Tensile Strength: 215.6 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRERHV-150M

Part Number
TRERHV-150M
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Thickness
(mm)
Maximum Binding Radius
(mm)
Tensile Strength
(N)
Trusco Code Mass
(g)
Abstract Quantity

12.54 €

100 Pieces Per Package

1 pack 7 Days 4.51501.235215.6450-679195.5UL Flame Retardant (94V-2)1 Bag (100 pcs.)

Loading...

  1. 1

Basic information

Product Type Cable tie Color White Main body: option Main Body
Features After binding, the push claw can be pushed to easily tighten "loosened" cable ties even by those with big fingers, making it economical. Application Securing and binding electrical wires and cables. Specifications For Indoor Use
Operating Temperature Range(°C) -40 – 80 Quantity 1 Bag (100 pcs.)

Tech Support