Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TGT-1250
Product Type | Non-adhesive tape | Color | White Type | Width(mm) | 50 |
---|---|---|---|---|---|
Length(m) | 30 | Thickness(mm) | 1.2 | JAN Code | 4989999430066 |
Trusco Code | 278-6354 | Mass(g) | 1400 | Features | The product features superior thermal insulation and flexibility. The product is ideal for removal of weld burns on stainless steel. |
Application | For stainless steel acid wash. | Specifications | Plain-woven/no adhesives | Operating Temperature Range(°C) | Up to 550 |
Material | 100% Glass Fiber | Amount Of Content | 1 Roll |