Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E0391
Product Type | Adhesive Tape | Color | Brown-based | Width(mm) | 30 |
---|---|---|---|---|---|
Length(m) | 2 | Thickness(mm) | 10 | Mass(g) | 26 |
Features | Cooling and heating performance can be improved by the double effect of urethane foam and acrylic fiber. As it contains polyester film, it adheres neatly without stretching and can be easily peeled off. | Application | Prevents the intrusion of air, dust, and particles through the gaps. | Material (base) | Polyurethane foam, acrylic fiber, polyester film |
Adhesive | Acrylic | Amount Of Content | 1 Roll |