Neodymium Magnet (Square)【1-10 Pieces Per Package】

Neodymium Magnet (Square)
  • Volume Discount
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TN10-10K-1P
TN15-10K-10P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adsorption Power
(N)
Surface Magnetic Flux Density
(T)
Details Type Length
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)

11.97 €

1 6 Days 35.280.42Square (1 pc)10.0104989999238952440-95827.4

73.33 €

10 Pieces Per Package

1 pack 6 Days 32.340.35Square (Bagged)1554989999238617440-924856.0

Loading...

  1. 1

Basic information

Product Type Neodymium Magnet Shape Rectangular Width(mm) 10
Application As a sensor and motor parts. Material Magnet: Neodymium Magnet Features Features a neodymium magnet which has the most powerful magnetic field of all magnets.

Tech Support