Manufacturer part number: FST80
Brand: LOBTEX
Price: 118.07 €
Delivery time: 5 Days
Cutting Capacity (Stainless Steel): 0.5–2 mm
Outer Diameter: 80 mm
Number of flutes: 30 P
Tip thickness: 1.8 mm
Hole Diameter: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FST80
Part Number
|
---|
FST80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Capacity (Stainless Steel) (mm) | Outer Diameter (mm) | Number of flutes (P) | Tip thickness (mm) | Hole Diameter (mm) | JAN Code | Mass (g) | Other | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
118.07 € | 1 | Available | 5 Days | 0.5–2 | 80 | 30 | 1.8 | 20 | 4963202-032933 | 110 | - |
Loading...
Work material | Stainless Steel | Chip | Diamond |
---|
This page is Stainless Steel Cut, part number FST80.
You can find the detail information about specifications and dimensions on part number FST80.
Configure
Basic Attributes
Type
Cutting Capacity (Stainless Steel)(mm)
Outer Diameter(mm)
Number of flutes(P)
Tip thickness(mm)
Hole Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FST100 |
FST110 |
FST125 |
FST160 |
FST180 |
FST305 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Capacity (Stainless Steel) (mm) | Outer Diameter (mm) | Number of flutes (P) | Tip thickness (mm) | Hole Diameter (mm) | JAN Code | Mass (g) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|
121.90 € | 1 | Available | 5 Days | 0.5–2 | 100 | 36 | 1.8 | 20 | 4963202-032971 | 150 | - | |
121.41 € | 1 | Available | 5 Days | 0.5–2 | 110 | 40 | 1.8 | 20 | 4963202-033015 | 180 | - | |
153.37 € | 1 | Available | 5 Days | 0.5–2 | 125 | 40 | 1.8 | 20 | 4963202-033053 | 210 | - | |
160.97 € | 1 | 5 Days | 0.5–2 | 160 | 60 | 1.8 | 20 | 4963202-033091 | 320 | - | ||
170.95 € | 1 | 5 Days | 0.5–2 | 180 | 60 | 1.8 | 20 | 4963202-033138 | 400 | - | ||
320.31 € | 1 | 5 Days | 1–4 | 307 | 80 | 1.9 | 25.4 | 4963202-033176 | 1260 | Use a low speed tip saw cutter with a no load speed up to 1,600 min-1. |