Carbide Inversed Chamfering Cutter KUMC-4 (KUMC-445018S)

Carbide Inversed Chamfering Cutter KUMC-4 KUMC-445018S

Product Details:

Manufacturer part number: KUMC-445018S

Brand: KYOWA SEIKO

Price: 133.07

Delivery time: 8 Days


Technical Data:

Outer Diameter: 1.8 mm

Effective length (ℓ2): 4 mm

Blade Length: 0.3 mm

Neck diameter D1: 1.1 mm

Overall Length L: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KUMC-445018S

Part Number
KUMC-445018S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Effective length (ℓ2)
(mm)
Blade Length
(mm)
Neck diameter D1
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)
Handle diameter tolerance

133.07 €

1 8 Days 1.840.31.15040~-0.008

Loading...

  1. 1

Basic information

Application Chamfering/Horizontal work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Single blade, two blades Single blade
Tool Material Type Carbide Coating Y/N N/A Blade diameter tolerance 0~-0.05
Torsional Angle Torsion Angle 0°Straight cut blade 4 pcs Chamfer angle tolerance ±10' Material Ultrafine particle alloys

This page is Carbide Inversed Chamfering Cutter KUMC-4, part number KUMC-445018S.
You can find the detail information about specifications and dimensions on part number KUMC-445018S.

Variation of this product

Part Number
KUMC-445016S
KUMC-445017L
KUMC-445017S
KUMC-445019L
KUMC-445019S
KUMC-445020L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Effective length (ℓ2)
(mm)
Blade Length
(mm)
Neck diameter D1
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)
Handle diameter tolerance

133.07 €

1 8 Days 1.640.2515040~-0.008

145.75 €

1 8 Days 1.780.315040~-0.008

133.07 €

1 8 Days 1.740.315040~-0.008

145.75 €

1 8 Days 1.980.31.25040~-0.008

133.07 €

1 8 Days 1.940.31.25040~-0.008

145.75 €

1 8 Days 2100.41.15040~-0.008

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360