Manufacturer part number: BRR-20604001
Brand: KYOWA SEIKO
Price: 220.78 €
Delivery time: 8 Days
Blade diameter (D): 0.6 mm
Effective length (ℓ1): 4 mm
Blade length (ℓ): 0.6 mm
Overall length (L): 40 mm
Handle diameter (d): 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRR-20604001
Part Number
|
---|
BRR-20604001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Corner R (mm) | CBN Layer | |
---|---|---|---|---|---|---|---|---|---|---|---|
220.78 € | 1 | 8 Days | 0.6 | 4 | 0.6 | 40 | 3 | 0.1 | 0.6 |
Loading...
Material | CBN Cubic Boron Nitride Crystalline | Blade diameter tolerance | 0~-0.02 | Handle diameter tolerance | 0~-0.006 |
---|---|---|---|---|---|
Number of flutes | 2 straight blades | Rounded Corner Allowable Difference | +0.02~-0.02 |
This page is CBN Corner Radius End Mill for 2-Flute Rib BRR-2, part number BRR-20604001.
You can find the detail information about specifications and dimensions on part number BRR-20604001.
Configure
Basic Attributes
Type
Blade diameter (D)(mm)
Effective length (ℓ1)(mm)
Blade length (ℓ)(mm)
Overall length (L)(mm)
Handle diameter (d)(mm)
Corner R(mm)
CBN Layer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BRR-20504002 |
BRR-20602001 |
BRR-20602002 |
BRR-20604002 |
BRR-20702001 |
BRR-20702002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Corner R (mm) | CBN Layer |
---|---|---|---|---|---|---|---|---|---|---|---|
220.78 € | 1 | 8 Days | 0.5 | 4 | 0.5 | 40 | 3 | 0.2 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.6 | 2 | 0.6 | 40 | 3 | 0.1 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.6 | 2 | 0.6 | 40 | 3 | 0.2 | 0.6 | ||
220.78 € | 1 | 8 Days | 0.6 | 4 | 0.6 | 40 | 3 | 0.2 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.7 | 2 | 0.7 | 40 | 3 | 0.1 | 1 | ||
185.31 € | 1 | 8 Days | 0.7 | 2 | 0.7 | 40 | 3 | 0.2 | 1 |