Manufacturer part number: CSKC-4-1
Brand: EIKOSHA
Price: 115.89 €
Delivery time: 10 Days
blade diameter: 4 mm
Blade thickness: 1 mm
Neck diameter: 2 mm
Neck length: 3.5 mm
Overall Length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSKC-4-1
Part Number
|
---|
CSKC-4-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|
115.89 € | 1 | 10 Days | 4 | 1 | 2 | 3.5 | 50 | 3 | 6 |
Loading...
Material | Carbide | Blade diameter tolerance | -0.05~0 | blade shape | Right blade straight |
---|---|---|---|---|---|
Blade thickness tolerance | -0.035~0 | Shank tolerance | -0.01~0 |
This page is Carbide Solid Keyseat Cutter CSKC, part number CSKC-4-1.
You can find the detail information about specifications and dimensions on part number CSKC-4-1.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSKC-10-0.6 |
CSKC-10-0.7 |
CSKC-10-0.8 |
CSKC-4-1.1 |
CSKC-4-1.2 |
CSKC-4-1.3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
182.80 € | 1 | 6 Days | 10 | 0.6 | 5 | 5.9 | 60 | 8 | 10 | ||
182.80 € | 1 | 6 Days | 10 | 0.7 | 5 | 5.8 | 60 | 8 | 10 | ||
182.80 € | 1 | 6 Days | 10 | 0.8 | 5 | 5.7 | 60 | 8 | 10 | ||
105.93 € | 1 | 6 Days | 4 | 1.1 | 2 | 3.5 | 50 | 3 | 6 | ||
105.93 € | 1 | 6 Days | 4 | 1.2 | 2 | 3.5 | 50 | 3 | 6 | ||
105.93 € | 1 | 6 Days | 4 | 1.3 | 2 | 3.5 | 50 | 3 | 6 |