Manufacturer part number: CSMU-S-10-2
Brand: EIKOSHA
Price: 203.89 €
Delivery time: 6 Days
blade diameter: 10 mm
Blade thickness: 4 mm
R: 2
Neck diameter: 5 mm
Neck length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSMU-S-10-2
Part Number
|
---|
CSMU-S-10-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
203.89 € | 1 | 6 Days | 10 | 4 | 2 | 5 | 6 | 70 | 6 | 6 |
Loading...
Material | Carbide | Blade diameter tolerance | -0.05~0 | blade shape | Right blade straight |
---|---|---|---|---|---|
Blade thickness tolerance | -0.035~0 | Shank tolerance | h6 | R Tolerance | ±0.01 |
This page is Carbide Super Mini Convex Slim Shank (Outer Circle) CSMU-S, part number CSMU-S-10-2.
You can find the detail information about specifications and dimensions on part number CSMU-S-10-2.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
R
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSMU-S-10-1 |
CSMU-S-10-1.25 |
CSMU-S-10-1.5 |
CSMU-S-12-0.25 |
CSMU-S-12-0.3 |
CSMU-S-12-0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|---|
203.88 € | 1 | 6 Days | 10 | 2 | 1 | 5 | 6 | 70 | 6 | 6 | ||
203.89 € | 1 | 6 Days | 10 | 2.5 | 1.25 | 5 | 6 | 70 | 6 | 6 | ||
203.89 € | 1 | 6 Days | 10 | 3 | 1.5 | 5 | 6 | 70 | 6 | 6 | ||
243.12 € | 1 | 6 Days | 12 | 0.5 | 0.25 | 5.9 | 6 | 70 | 6 | 6 | ||
243.13 € | 1 | 6 Days | 12 | 0.6 | 0.3 | 5.9 | 6 | 70 | 6 | 6 | ||
231.91 € | 1 | 6 Days | 12 | 1 | 0.5 | 5.9 | 6 | 70 | 6 | 6 |