Tool Block for Holding Blade, KTKTB Type (Split Type) (KTKTB16-26)

Tool Block for Holding Blade, KTKTB Type (Split Type) KTKTB16-26

Product Details:

Manufacturer part number: KTKTB16-26

Brand: KYOCERA

Price: 261.02

Delivery time: 9 Days


Technical Data:

B1: 15.5 mm

B2: 31.5 mm

H1: 16 mm

H2: 13 mm

H3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTKTB16-26

Part Number
KTKTB16-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L1
(mm)
Screw Wrench Clamp set Parting Edge surface grooving

261.02 €

1 9 Days 15.531.5161314 2.586HH6X30LW-5BCS-2KTKB26- ○ S/KTKB26-1SS-

Loading...

  1. 1

Basic information

L2(mm) -

Tech Support