Outer Diameter Deep Groove Holder [for GH / GHU / GA Chip] KGA Type (KGAR2525M-5)

Outer Diameter Deep Groove Holder [for GH / GHU / GA Chip] KGA Type KGAR2525M-5

Product Details:

Manufacturer part number: KGAR2525M-5

Brand: KYOCERA

Price: 165.38

Delivery time: 9 Days


Technical Data:

Cutting Direction: Right Handed

A: 4.3 mm

B: 25 mm

F1: 26.5 mm

H1=h: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KGAR2525M-5

Part Number
KGAR2525M-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Metal Holder

165.38 €

1 9 Days Right Handed4.32526.525-1504225CGA-5R

Loading...

  1. 1

Basic information

H3(mm) 6 Spring SP-6 Wrench LW-5
Clamp Screw HH6X20

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360