Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PRGCR2020K-10
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Cutting Direction | Right-hand | Applicable Tip Clearance Angle Type | Pozidriv | B(mm) | 20 |
F1(mm) | 25 | H1=h(mm) | 20 | L1(mm) | 125 |
L2(mm) | 15 | Sheet | LR-10C | Wrench | FH-2 |
Lever | LL-05C | Lock screw | LS-05 | Shim Pin | LSP-1 |
Punch | PC-1 |
This page is PRGC / PRXC / PRGN Types (External Diameter, End Face, Profiling), part number PRGCR2020K-10.
You can find the detail information about specifications and dimensions on part number PRGCR2020K-10.