Self-Welding Tape YT-191 (Part Numbers)

Self-Welding Tape YT-191

Click on this image to zoom in.

Click on this image to zoom in.

Once wound on, this product fuses to its substrate snugly and is useful for insulation coating and piping repair.
[Features]
· This tape features excellent electrical properties, weather resistance, durability and chemical resistance.
· Tape fuses onto its substrate within approximately 5 minutes of application, so it is convenient for repairing piping, etc.
· In addition, this product can be used for electric insulation of cable ends, insulation coating of machinery and tools, and the repair of piping, including water pipes, etc.
[Materials]
· Butyl rubber

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

268401

Part Number
268401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

22.27 €

5 9 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Non-adhesive tape Color Black Width(mm) 19
Length(m) 10 Thickness(mm) 0.5 Cord YT-191
Amount Of Content 1 Roll

Tech Support