Point Tap for Difficult-to-Cut Materials EH-PO

Point Tap for Difficult-to-Cut Materials EH-PO
  • Volume Discount
Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPHMR3.0G
EPHMR4.0I
EPHMR5.0K
EPHMR6.0M
EPHMS010N
EPHMS8.0N
EPHMT018R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

15.27 €

1 Available 8 Days M30.546P391443.26c

14.05 €

1 Available 8 Days M40.752P31117547c

15.36 €

1 Available 8 Days M50.860P313225.54.57c

16.81 €

1 Available 8 Days M6162P3152664.57c

28.68 €

1 Available 8 Days M101.2575P423-75.58e

22.74 €

1 Available 8 Days M81.2570P419-6.258e

136.35 €

1 8 Days M182.5100P533-141114e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N N/A Number of Grooves 3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360