Spiral Tap For Soft Steel / Esper E-SP

Spiral Tap For Soft Steel / Esper E-SP
  • Volume Discount
A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESHMQ010O
ESHMQ4.0I
ESHMQ5.0K
ESHMQ6.0M
ESHMQ8.0N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

22.74 €

1 Available 8 Days M101.57523-75.58e

12.18 €

1 Available 8 Days M40.7521117547c

12.26 €

1 Available 8 Days M50.86013225.54.57c

13.40 €

1 Available 8 Days M6162152664.57c

21.62 €

1 6 Days M81.257019-6.258e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless Steel (JIS-SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N N/A Class P2 Number of Grooves 3
Surface Treatment Oxidation treatment Torsional Angle 45°

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360