Spiral Tap For High Carbon Steel HC+SP / HC-SP

Spiral Tap For High Carbon Steel HC+SP / HC-SP
  • Volume Discount
It is suitable for tapping high carbon steel such as S55C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SCMQW05O
SCMQW06P
SCMRW08S
SCMRW10U
SCMRW12V
SCMRW14W
SCMRW16X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

22.42 €

1 Available 8 Days Whitworth5/16W18-70P219-6.2583e

30.80 €

1 Available 9 Days Whitworth3/8W16-75P223-75.583e

42.11 €

1 Available 8 Days Whitworth1/2W12-88P326-10.58113e

62.39 €

1 Available 8 Days Whitworth5/8W11-95P326-12.510133e

122.49 €

1 9 Days Whitworth3/4W10-105P333-1512154e

110.92 €

1 8 Days Whitworth7/8W9-115P333-1713164e

175.71 €

1 9 Days Whitworth1'W8-125P339-1915184e

Loading...

  1. 1

Basic information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N N/A
Torsional Angle 35°

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360