Long Shank Spiral Tap LS-SP(LS-N-SP) (Part Numbers)

Long Shank Spiral Tap LS-SP(LS-N-SP)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
* LS-N-SP will switch to LS-SP as soon as the stock runs out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPQ010OL15
SPQ012PL20
SPQ016QL15
SPQ8.0ML10
SPR8.0NL15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

59.55 €

1 8 Days M101.5150P22375.58

104.11 €

1 8 Days M121.75200P2268.56.59

100.87 €

1 6 Days M162150P22612.51013

25.00 €

1 Available 8 Days M81100P2196.258

61.41 €

1 8 Days M81.25150P3196.258

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N N/A Number of Grooves 3 Shape e
Torsional Angle 40°

Tech Support