Titanium coating point tab PO-V (N-PO-V)

Titanium coating point tab PO-V (N-PO-V)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Coated point tap suitable for low carbon steel to high carbon steel machining.
[Features]
· Since it has a coating, stable processing is possible at medium cutting speeds, and the tool life is improved.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 10 to 20 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VPOQ3.0G
VPOQ5.0K
VPOQ6.0M
VPOR010O
VPOR8.0N
VPOS012P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

29.89 €

1 6 Days M30.546P291443.26c

29.97 €

1 6 Days M50.860P213225.54.57c

30.14 €

1 6 Days M6162P2152664.57c

46.56 €

1 6 Days M101.575P323-75.58e

39.08 €

1 6 Days M81.2570P319-6.258e

60.71 €

1 8 Days M121.7582P426-8.56.59e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360