Coating Solid Drill DSM (DSM0017G10-YH170)

Coating Solid Drill DSM DSM0017G10-YH170

Product Details:

Manufacturer part number: DSM0017G10-YH170

Brand: TUNGALOY

Price: 81.75

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 0.17 mm

Overall Length L: 38 mm

L/D: 10 mm/mm

Tip angle: 140 Degree

Torsional Angle: 30 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSM0017G10-YH170

Part Number
DSM0017G10-YH170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Overall Length L
(mm)
L/D
(mm/mm)
Tip angle
(Degree)
Torsional Angle
(°)
Dimension ℓ1
(mm)
Dimension L
(mm)
Material Details Applicable Diameter
(mm)

81.75 €

1 6 Days 0.173810140302.21.95YH170-

Loading...

  1. 1

Basic information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Coating Y/N Available With/without Oil Hole N/A
Fueling Method External Lubrication

Tech Support