Cutter (Shank Type) ERP FIXRMILL (ERP16R040M32.0-02)

Cutter (Shank Type) ERP FIXRMILL ERP16R040M32.0-02

Product Details:

Manufacturer part number: ERP16R040M32.0-02

Brand: TUNGALOY

Price: 434.16

Delivery time: 6 Days


Technical Data:

Finish category: -

Overall length (L): 150 mm

Shank diameter (d): 32 mm

Number of flutes: 2 sheet

Air Hole: Available


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERP16R040M32.0-02

Part Number
ERP16R040M32.0-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Air Hole Dimensions Lf
(mm)
Compatible Inserts Tightening Screw Trusco Code

434.16 €

1 6 Days -150322Available50RPMT1606EN-M*CSPB-5-

Loading...

  1. 1

Tech Support