Manufacturer part number: PSDNN2020K12
Brand: ISCAR
Price: 120.69 €
Delivery time: 8 Days
Cutting Direction: No-hand
Shank height: 20 mm
Shank width: 20 mm
Dimension L: 125 mm
Dimension H1: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSDNN2020K12
Part Number
|
---|
PSDNN2020K12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Dimension H1 (mm) | Dimension F (mm) | Dimension L1 (mm) | Details Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
120.69 € | 1 | 8 Days | No-hand | 20 | 20 | 125 | 20 | 10 | 27 | PSDNN |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Compatible Tip | SN□□1204 | Sheet | TSN 423 | Sheet pin | SP 4 |
Screw | SR 117-2010 | Wrench | HW 3.0 | Lever | LR 4 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Dimension H1(mm)
Dimension F(mm)
Dimension L1(mm)
Details Type
Filter by standard shipping days
Optional Attributes