Manufacturer part number: DWLNL3232P08
Brand: ISCAR
Price: 140.97 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Shank height: 32 mm
Shank width: 32 mm
Dimension L: 170 mm
Dimension H1: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DWLNL3232P08
Part Number
|
---|
DWLNL3232P08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Dimension H1 (mm) | Dimension F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
140.97 € | 1 | 8 Days | Left-hand | 32 | 32 | 170 | 32 | 40 |
Loading...
Applicable Tip Shape | W (Hexagonal Type) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Compatible Tip | WN□□ 0804... | Dimension L1(mm) | 35 | Details Type | DWLNR/L |
Clamp screw | SR 10400270-25.5 | γa(°) | -6° | γr(°) | -6° |
Sheet | RWT 443 (RWT 443-TNM (Please order separately.), for WNMG0804...-TNM) | Sheet screw | SR 14-506 | Torx Key | T-15/5 |
Spring | - | Clamp | LCGR-4 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Dimension H1(mm)
Dimension F(mm)
Filter by standard shipping days
Optional Attributes