HELI GRIP, DO-GRIP, Blade for Grooving, Multifunction Machining (DGFH324)

HELI GRIP, DO-GRIP, Blade for Grooving, Multifunction Machining DGFH324

Product Details:

Manufacturer part number: DGFH324

Brand: ISCAR

Price: 194.62

Delivery time: 8 Days


Technical Data:

Shank height: 32 mm

Shank width: 3.2 mm

Dimension L: 150 mm

Details Type: DGFH

Dimension H3: 24.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGFH324

Part Number
DGFH324
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank height
(mm)
Shank width
(mm)
Dimension L
(mm)
Details Type Dimension H3
(mm)
Dimensions φDmax
(mm)
w tip width
(mm)
Compatible Block Detachable Wrench Compatible Tip /DG□ Compatible Tip /HG□ Compatible Tip /GRIP

194.62 €

1 8 Days 323.2150DGFH24.81004SGTBU□-6GUBHCR/L□-32SGTBF□-ASGTBK32-9EDG-33A40...-40 Semi-Standard Stock Item

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Application Outer Diameter Clamp Shape Other
Cutting Direction No-hand Detailed applications Parting / Deep Grooving / Lathe Turning / Wide Grooving

Tech Support