Tapered Shank, 3-Groove Core Drill, Regular 534

Tapered Shank, 3-Groove Core Drill, Regular 534
  • Promotional pricing ends 31/12/2024
  • Volume Discount
A drill ideal for finish machining and pilot hole machining for reamer. Bite Angle: 120°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0534-014.500

Part Number
0534-014.500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.78 €

83.85 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Hole diameter (drill diameter) d1(mm) 14.5 Groove Length l2(mm) 114 work material General Steel / Cast Iron
Tool Material Type HSS Overall Length L1(mm) 212 Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole N/A
Number of flutes(sheet) 3 MTNo. 2 Minimum Pilot Hole Diameter(mm) 10.50
Standard DIN343 Blade diameter tolerance h8 Coating Details Homogenizer

This page is Tapered Shank, 3-Groove Core Drill, Regular 534, part number 0534-014.500.
You can find the detail information about specifications and dimensions on part number 0534-014.500.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360