Manufacturer part number: 0223-002.100
Brand: GUHRING
Price: 10.15 €
Delivery time: 8 Days
Hole diameter (drill diameter) d1: 2.1 mm
Groove Length l2: 12 mm
Overall Length L1: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0223-002.100
work material | General Steel / Cast Iron / Aluminum / Resin | Tool Material Type | HSS | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | N/A |
Number of flutes(sheet) | 2 | tip angle(°) | 118 | Standard | DIN1897 |
Blade diameter tolerance | h8 | Coating Details | Homogenizer |
This page is Straight Shank Drill, Stub Type N 223, part number 0223-002.100.
You can find the detail information about specifications and dimensions on part number 0223-002.100.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) d1(mm)
Groove Length l2(mm)
Overall Length L1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0223-002.700 |
0223-003.000 |
0223-004.700 |
0223-006.350 |
0223-007.140 |
0223-008.330 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|
11.33 € | 10 | 8 Days | 2.7 | 16 | 46 | ||
9.27 € | 1 | 8 Days | 3 | 16 | 46 | ||
18.43 € | 1 | 8 Days | 4.7 | 24 | 58 | ||
19.31 € | 1 | 8 Days | 6.35 | 31 | 70 | ||
36.46 € | 1 | 24 Days | 7.14 | 34 | 74 | ||
45.30 € | 1 | 24 Days | 8.33 | 37 | 79 |