Carbide Tipped Saw (for Ceramic Siding Board) (TK-110)

Carbide Tipped Saw (for Ceramic Siding Board) TK-110

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: TK-110

Brand: MOTOYUKI

Price: 39.57

Delivery time: 6 Days


Technical Data:

Outer Diameter: 110 mm

The Number of Teeth: 14 P

Maximum Rotation Speed: 13000 min⁻¹


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TK-110

Part Number
TK-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
The Number of Teeth
(P)
Maximum Rotation Speed
(min⁻¹)

39.57 €

1 Available 6 Days 1101413000

Loading...

  1. 1

Basic information

Work material Building Material Chip Carbide Blade thickness(mm) 1.4
Main Body Thickness(mm) 1 Blade symbol CB Hole Diameter(mm) 20
Application Ceramic Siding Board, Calcium Silicate Board, Gypsum Board, Lath Board, ALC (No Reinforcing Steel), Etc.

This page is Carbide Tipped Saw (for Ceramic Siding Board), part number TK-110.
You can find the detail information about specifications and dimensions on part number TK-110.

Variation of this product

Part Number
TK-100
TK-125
TK-160
TK-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
The Number of Teeth
(P)
Maximum Rotation Speed
(min⁻¹)

36.37 €

1 Available 6 Days 1001413000

41.52 €

1 Available 6 Days 125169600

44.74 €

1 Available 6 Days 160206000

47.76 €

1 Available 6 Days 180225500

Tech Support