Manufacturer part number: PB-1425A
Brand: HOUSE BM
Price: 36.55 €
Delivery time: 9 Days
Overall Length: 1425 mm
Number of Teeth: 14
Width: 13 mm
Thickness: 0.64 mm
Compatible Model: Asada 125, Makita B-125, B-126
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PB-1425A
Part Number
|
---|
PB-1425A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Number of Teeth | Width (mm) | Thickness (mm) | Compatible Model | JAN Code | Compatible Cutting Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
36.55 € | 5 | 9 Days | 1425 | 14 | 13 | 0.64 | Asada 125, Makita B-125, B-126 | 4986362360692 | Gas Pipe / Cast Iron Pipe Stainless Steel Pipe (Thickness of 5 mm or more) General Steel Material / Steel Pipe |
Loading...
Application | Iron / Stainless Steel | Motor for use | Portable Band Saw / Rotary Band Saw |
---|
Configure
Basic Attributes
Type
Overall Length(mm)
Number of Teeth
Width(mm)
Thickness(mm)
Compatible Model
JAN Code
Filter by standard shipping days
Optional Attributes