Tough Cut Skill Reamer (Morse Taper Shank) (SRM-3.5)

Tough Cut Skill Reamer (Morse Taper Shank) SRM-3.5

Product Details:

Manufacturer part number: SRM-3.5

Brand: NIKKEN KOSAKUSHO

Price: 133.94

Delivery time: 6 Days


Technical Data:

Tool Diameter: 3.5 mm

Blade tip ℓ: 4 mm

Blade Length ℓ1: 22 mm

Shank Lower Length ℓ2: 49 mm

Overall Length L: 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRM-3.5

Part Number
SRM-3.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
MT No. Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

133.94 €

1 6 Days 3.542249115MT1--+0.003~+0.007

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N N/A Surface Treatment Ionic Nitriding Treatment
Twist Left-hand thread 45° Tool Material Type Powder high-speed steel

Tech Support