Manufacturer part number: 5MG
Brand: YUKIWA SEIKO
Price: 51.07 €
Delivery time: 10 Days
Gripping Capability d: 0.5~5 mm
D1: 32 mm
D2: 22 mm
L1: 49.5 mm
L2: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5MG
Part Number
|
---|
5MG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Gripping Capability d (mm) | D1 (mm) | D2 (mm) | L1 (mm) | L2 (mm) | Jacobs taper | Morse Taper | Mass (g) | d (mm) | Unified Fine Screw Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.07 € | 1 | 10 Days | 0.5~5 | 32 | 22 | 49.5 | 40 | JT.NO.1 | - | 145 | - | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Accessory | Chuck Handle |
---|
Configure
Basic Attributes
Morse Taper
Type
Gripping Capability d(mm)
D1(mm)
D2(mm)
L1(mm)
L2(mm)
Jacobs taper
Mass(g)
Filter by standard shipping days
Optional Attributes