BT Shank Jacobs Taper Arbor (BT30-JTA1-30)

BT Shank Jacobs Taper Arbor BT30-JTA1-30

Product Details:

Manufacturer part number: BT30-JTA1-30

Brand: YUKIWA SEIKO

Price: 112.25

Delivery time: 6 Days


Technical Data:

Spindle types: BT30

D1: - mm

D2: 9.754 mm

L1: 93.4 mm

L2: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT30-JTA1-30

Part Number
BT30-JTA1-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Taper
(mm)
Mass
(g)
Specifications

112.25 €

1 6 Days BT30-9.75493.430153BT30 7/24400JT No:1

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Tech Support