HSK40A/50A/63A Super G1 Chuck (HSK40A-SGC16-90)

HSK40A/50A/63A Super G1 Chuck HSK40A-SGC16-90

Product Details:

Manufacturer part number: HSK40A-SGC16-90

Brand: YUKIWA SEIKO

Price: 333.28

Delivery time: 6 Days


Technical Data:

HSK type: 40

Retainable blade diameter: 3.0~16.0 mm

Holder Length L: 90 mm

L1: 110 mm

L2: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK40A-SGC16-90

Part Number
HSK40A-SGC16-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
HSK type Retainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Screw for use D
(mm)

333.28 €

1 6 Days 403.0~16.090110904553.5M18×1.5HSK40A 1/10530SG16FS42CSE1642

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A

Tech Support