Vertical x Horizontal Dual Use Blade (MK-100)

Vertical x Horizontal Dual Use Blade MK-100
  • Volume Discount

Product Details:

Manufacturer part number: MK-100

Brand: TIPSAW

Price: 43.88

Delivery time: 7 Days


Technical Data:

Outer Diameter: 100 mm

Blade thickness: 1.8 mm

Number of flutes: 30 P

Hardness: 92.7 HRA

Hole Diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MK-100

Part Number
MK-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Hardness
(HRA)
Hole Diameter
(mm)
JAN Code Blade type

43.88 €

1 Available 7 Days 1001.83092.7204949022000420Center Staggered Teeth

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360