Mega Perfect Seal (MPS16-0809)

Mega Perfect Seal MPS16-0809

Product Details:

Manufacturer part number: MPS16-0809

Brand: BIG KAISER

Price: 120.00

Delivery time: 9 Days


Technical Data:

Retainable blade diameter: 8–9 mm

φD1: 18.4 mm

Compatible Collet: NBC16-8~9.5

L1: 4.6 mm

φd: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MPS16-0809

Part Number
MPS16-0809
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
φD1
(mm)
Compatible Collet L1
(mm)
φd
(mm)
φD2
(mm)

120.00 €

1 9 Days 8–918.4NBC16-8~9.54.64234.4

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through) Accessory PS Ring x 1
Features No coolant collet required. A new type of sealing function where the higher the coolant pressure, the closer the PS ring adheres to the shank of the cutting tool to enhance the sealing performance. Specifications Supports Coolant Pressure of 7 MPa. For Mega New Baby Chuck

Tech Support