Side Locking End Mill Holder (BT Shank) (BT40-ISL25-90)

Side Locking End Mill Holder (BT Shank) BT40-ISL25-90

Product Details:

Manufacturer part number: BT40-ISL25-90

Brand: BIG KAISER

Price: 113.43

Delivery time: 9 Days


Technical Data:

Spindle types: BT40

Retainable blade diameter: 25 mm

Holder Length L: 90 mm

L1: 63 mm

φd: 63.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40-ISL25-90

Part Number
BT40-ISL25-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
φd
(mm)
Mass
(g)
G H
(mm)
A1
(mm)
A2
(mm)

113.43 €

1 9 Days BT4025906363.52100M18XP2602425

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type End Mill
Chuck Type Side lock Coolant System Center Through (Blade Through) Features It is a thick-walled side lock holder that supports lateral feeding of end mills.

Tech Support