Manufacturer part number: ABES-20260
Brand: ATOM
Price: 83.41 €
Delivery time: 6 Days
R: 1.3 mm
Blade length ℓ: 8 mm
Overall Length L: 40 mm
shank d: 4 mm
Diameter φD: 2.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ABES-20260
Part Number
|
---|
ABES-20260 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) | Diameter φD (mm) | |
---|---|---|---|---|---|---|---|---|---|
83.41 € | 1 | Available | 6 Days | 1.3 | 8 | 40 | 4 | 2.6 |
Loading...
Type | Ball | work material | General Steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Tolerance(μm) | ±0.01 | Machining Application | Curved surface / Side / Engraving / R Groove |
Torsion(°) | 30 | O.D. Tolerance(mm) | +0/-0.02 |
This page is Standard Ball End Mill, 2-Flute, part number ABES-20260.
You can find the detail information about specifications and dimensions on part number ABES-20260.
Configure
Basic Attributes
Type
R(mm)
Blade length ℓ(mm)
Overall Length L(mm)
shank d(mm)
Diameter φD(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ABES-20130 |
ABES-20140 |
ABES-20150 |
ABES-20270 |
ABES-20280 |
ABES-20290 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) | Diameter φD (mm) |
---|---|---|---|---|---|---|---|---|---|
75.32 € | 1 | Available | 6 Days | 0.65 | 3 | 40 | 4 | 1.3 | |
75.32 € | 1 | Available | 6 Days | 0.7 | 3 | 40 | 4 | 1.4 | |
78.63 € | 1 | Available | 6 Days | 0.75 | 5 | 40 | 4 | 1.5 | |
83.41 € | 1 | Available | 6 Days | 1.35 | 8 | 40 | 4 | 2.7 | |
95.85 € | 1 | Available | 6 Days | 1.4 | 8 | 40 | 4 | 2.8 | |
95.85 € | 1 | Available | 6 Days | 1.45 | 8 | 40 | 4 | 2.9 |