Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB-2213 |
TB-2215 |
TB-2216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hair length (mm) | Outer diameter of bristles (mm) | Trusco Code | Mass | |
---|---|---|---|---|---|---|---|---|
5.37 € | 10 | Available | 6 Days | 6.1 | 16 | 258-9435 | 16(g) | |
6.10 € | 10 | Available | 6 Days | 10.6 | 25 | 258-9451 | 18(g) | |
5.57 € | 10 | Available | 6 Days | 7.6 | 19 | 258-9443 | 17(g) |
Loading...
Type | Torsional brush | Planting(mm) | 80 | Product wool material | Hog hair |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3.8 | Wire diameter(mm) | - | Overall Length(mm) | 280 |
Features | Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes. Twist brush is optimal for washing easily scratched products. | Application | Contamination cleaning, rust peeling, and burr removal on pipe interior. | Specifications | Single Wind (Pig Bristle) |
Shaft | Steel (Iron Wire) |