Manufacturer part number: MF-100
Brand: TRUSCO NAKAYAMA
Price: 410.48 €
Delivery time: 6 Days
Overall Length: 310 mm
Trusco Code: 121-6309
Mouth Width: 102 mm
Mouth Opening: 65 mm
Mouth Depth: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MF-100
Part Number
|
---|
MF-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Trusco Code | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Overall Width (mm) | Full height (mm) | Max. Tightening Force (kN) | Mass | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
410.48 € | 1 | Available | 6 Days | 310 | 121-6309 | 102 | 65 | 35 | 123 | 84 | 7.84 | 8000g |
Loading...
Material | Ordinary Cast Iron (FC250) | Features | Durable and tough design for each part. Attaches to milling machines and is mainly used for rough machining. |
---|
This page is Milling Vise, part number MF-100.
You can find the detail information about specifications and dimensions on part number MF-100.
Configure
Basic Attributes
Type
Overall Length(mm)
Trusco Code
Mouth Width(mm)
Mouth Opening(mm)
Mouth Depth(mm)
Overall Width(mm)
Full height(mm)
Max. Tightening Force(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MF-130 |
MF-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Trusco Code | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Overall Width (mm) | Full height (mm) | Max. Tightening Force (kN) | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
576.13 € | 1 | Available | 6 Days | 382 | 121-6317 | 132 | 82 | 37 | 148 | 98 | 9.80 | 12000g | |
672.74 € | 1 | Available | 6 Days | 465 | 121-6325 | 153 | 112 | 43 | 183 | 109 | 12.74 | 21000g |