Manufacturer part number: PB-3655
Brand: NEW STRONG
Price: 157.91 €
Delivery time: 6 Days
A: 36 mm
B: 61 mm
C: 55 mm
D: 8 mm
E: M8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PB-3655
Part Number
|
---|
PB-3655 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | R (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.91 € | 1 | 6 Days | 36 | 61 | 55 | 8 | M8 | 20 | 17 | 14 | φ 36 | M6 | φ3 | M20 | M10 | 40 | 430 |
Loading...
Material | S45C | Features | Ideal for preventing vibration and misalignment of warped workpieces. Support area is lifted by spring action, and vibration and misalignment can be prevented easily for the warping of each workpiece by fixing with bolts. | Hardness | HRC40° |
---|
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
R(mm)
Filter by standard shipping days
Optional Attributes