Manufacturer part number: H300-20-318-5
Brand: TANITEC
Price: 250.96 €
Delivery time: 6 Days
Outer Diameter: 300 mm
Thickness: 2 mm
Pitch: 5 mm
Drive hole core distance: 50 mm
Number of Pieces: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H300-20-318-5
Part Number
|
---|
H300-20-318-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Specifications | Applicable Manufacturers | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250.96 € | 1 | 6 Days | 300 | 2 | 5 | 50 | 2 | 9 | 31.8 | C Blade Type (High/low Blade) | For Daido Kogyo Co., Ltd. |
Loading...
Application | For Ordinary Steel | Material | High-speed steel | Application | For cutting general materials such as ordinary steel, carbon steel, etc. |
---|
This page is HSS Metal Saw, part number H300-20-318-5.
You can find the detail information about specifications and dimensions on part number H300-20-318-5.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Thickness(mm)
Pitch(mm)
Drive hole core distance(mm)
Number of Pieces
Pin Hole Diameter(mm)
Internal Diameter(mm)
Specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H250-20-32-5 |
H250-20-32-6 |
H300-20-318-4 |
H300-20-318-6 |
H300-25-318-4 |
H300-25-318-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Specifications | Applicable Manufacturers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.65 € | 1 | Available | 6 Days | 250 | 2 | 5 | 50・45 | 2 | 9 | 32 | C Blade Type (High/low Blade) | For Dual Use High Speed Electric Device and Hitachi Machines | |
182.65 € | 1 | Available | 6 Days | 250 | 2 | 6 | 50・45 | 2 | 9 | 32 | C Blade Type (High/low Blade) | For Dual Use High Speed Electric Device and Hitachi Machines | |
250.96 € | 1 | 6 Days | 300 | 2 | 4 | 50 | 2 | 9 | 31.8 | BW Blade Type (staggered blade) | For Daido Kogyo Co., Ltd. | ||
250.96 € | 1 | 6 Days | 300 | 2 | 6 | 50 | 2 | 9 | 31.8 | C Blade Type (High/low Blade) | For Daido Kogyo Co., Ltd. | ||
271.16 € | 1 | Available | 6 Days | 300 | 2.5 | 4 | 50 | 2 | 9 | 31.8 | BW Blade Type (staggered blade) | For Daido Kogyo Co., Ltd. | |
271.16 € | 1 | 6 Days | 300 | 2.5 | 6 | 50 | 2 | 9 | 31.8 | C Blade Type (High/low Blade) | For Daido Kogyo Co., Ltd. |