Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STW2HS
Product Type | Single Function Type | Torque adjustment range(N・m) | 38 / 16 | Two-plane dimensions(mm) | 22 / 17 |
---|---|---|---|---|---|
Head Replaceable | N/A | Overall Length(mm) | 220 / 230 | Flare Nut Size | 1/4, 3/8 |
Setting Torque Value(N▪m) | 16、38 | Set Content | STW17H、STW22H | Mass(g) | 800 |
Supplement 1 | When setting torque is reached, it makes a clicking noise and finishes tightening. |