Corner Wrench, Aluminum (for White Tube, Vinyl Chloride-Covered Pipe)

Corner Wrench, Aluminum (for White Tube, Vinyl Chloride-Covered Pipe)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Enables a wide range of tightening for any kind of piping.
· In addition to the pipe wrench function, it is ideal for piping work in tight spaces such as corners and grooves.
· Uses a lightweight aluminum handle.
[Applications]
· Optimal for galvanized steel pipe (white pipe)/PVC non-cladded pipe tightening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CWVDA250
CWVDA350
CWVDA600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

91.94 €

1 Available 6 Days 8~ 25A38250408-8026350

119.64 €

1 Available 6 Days 15~ 40A53350408-8042700

174.74 €

1 Available 7 Days 40~ 80A92600408-80693000

Loading...

  1. 1

Basic information

Product Type Corner Wrench Application Optimal for zinc plating steel pipe (white pipe)/PVC non-cladded pipe tightening. Features Suitable for a wide range of tightening work for all piping materials.

Tech Support