Donkey Cart with Stopper

Donkey Cart with Stopper
  • Volume Discount
A folding handle type cart with compact design.
[Features]
· It has a compact design that does not protrude from the main body.
· As it does not protrude out of the main body, it does not damage other loads.
· With easy-to-use standard type brake, swivel casters and stoppers.
· Each with 2 fixed casters (reduced noise caster with radial bearing).
[Applications]
· Can be used in various places as preparation for earthquakes.

(i)Remark

  • The brake plate has been adjusted before shipment, but depending on the position of the casters to be installed and the wear condition of the wheels, fine-tuning by the customer may be required. Long-term use will cause the wheels to wear out and the braking to deteriorate, in which case adjustment will be required as well.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101NS

Part Number
101NS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

252.62 €

1 Available 7 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Transportation cart Uniform Load(kg) 150 Main Body Material Steel
Main body: option Main Body Product Type Folding Handle Type Length(mm) 740
Width(mm) 480 Height(mm) 145 Handle Height(mm) 850
Caster Diameter(mm) 100 Compatible Stopper 100NS Trusco Code 414-4996
Details Type Finished product Mass(g) 13700 1 unit

This page is Donkey Cart with Stopper, part number 101NS.
You can find the detail information about specifications and dimensions on part number 101NS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360