Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PFA-30 |
PFA-50 |
PFA-75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Frontage (mm) | Depth (mm) | Height (mm) | Internal Diameter (mm) | Trusco Code | Mass | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|
22.56 € | 5 | Available | 6 Days | 31.8 | 45.3 | 77 | 29.4 | 329-4773 | 0.082kg | 1 pc. | |
26.31 € | 5 | Available | 6 Days | 50.8 | 64.8 | 97 | 47.6 | 329-4781 | 0.22kg | 1 pc. | |
29.72 € | 5 | Available | 6 Days | 76.3 | 90.7 | 107 | 73.1 | 329-4790 | 0.32kg | 1 pc. |
Loading...
Product Type 1 | Punching Rack | Other | Option | Maximum Load(kg/unit) | 2kg/piece |
---|---|---|---|---|---|
Material (Main Body) | Steel (Unichrome Plating Finish) | Material (assembling parts) | Polypropylene (PP) | Amount Of Content | 1 pc. |
Configure
Basic Attributes
Frontage(mm)
Depth(mm)
Height(mm)
Internal Diameter(mm)
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes